HUBBELL
HW-CHQRW_1
* Representative image
HW-CHQRW_1
HW-CHQRW_2
HW-CHQRW_3
HW-CHQRW_4

NEMA 4X Continuous Hinge Quick Release Padlockalbe With Window 12X10X6 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-121006CHQRW

NEMA 4X Continuous Hinge Quick Release Padlockalbe With Window 12X10X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Windowed cover with continuous hinge and quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Catalog Number

HW-121006CHQRW

Color

Gray

Cover Type

Hinged Cover with Window

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Premier

Type

Enclosure

UPC

786725879816

Dimensions

Cubic Capacity

720 cu.in

Depth

6 in

Height

12 in

Weight

8.3 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads