HUBBELL
HW-J-CHTL_1
* Representative image
HW-J-CHTL_1
HW-J-CHTL_2
HW-J-CHTL_3
HW-J-CHTL_4

NEMA 4X JIC Continuous Hinge Link Lock 12X12X6 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J121206CHTL

NEMA 4X JIC Continuous Hinge Link Lock 12X12X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725877171

Dimensions

Actual Depth

6.34 in

Actual Height

13.56 in

Actual Width

13.38 in

Cubic Capacity

864 cu.in

Depth

6 in

Height

12 in

Weight

8.7 lb

Width

12 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads