HUBBELL
HW-J-CHTLW
* Representative image
HW-J-CHTLW

NEMA 4X JIC Continuous Hinge Link Lock With Window 12X10X5 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J121005CHTLW

NEMA 4X JIC Continuous Hinge Link Lock With Window 12X10X5 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Windowed cover with continuous hinge and twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Catalog Number

HW-J121005CHTLW

Color

Gray

Cover Type

Hinged Cover with Window

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725857364

Dimensions

Actual Depth

5.21 in

Actual Height

13.56 in

Actual Width

11.43 in

Cubic Capacity

600 cu.in

Depth

5 in

Height

12 in

Weight

6.5 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads