HUBBELL
HW-SC
* Representative image
HW-SC
HW-SC_3
HW-SC_1
HW-SC_2

NEMA 4X Screw Cover 16X14X8 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-161408SC

NEMA 4X Screw Cover 16X14X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Catalog Number

HW-161408SC

Color

Gray

Cover Type

Screw Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Premier

Type

Enclosure

UPC

786725879564

Dimensions

Cubic Capacity

1792 cu.in

Depth

8 in

Height

16 in

Weight

13.3 lb

Width

14 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

3D Models

Terms and Conditions

Engineering Drawing