HUBBELL
HW-N4X-SC
* Representative image
HW-N4X-SC

NEMA 4X Screw Cover Junction Box 9X6X3 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-N4X963SC

NEMA 4X Screw Cover Junction Box 9X6X3 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit available

Product details

General

Catalog Number

HW-N4X963SC

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

SlimLine

Type

Enclosure

UPC

786725856756

Dimensions

Cubic Capacity

162 cu.in

Depth

3 in

Height

9 in

Weight

3 lb

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

3D Models

Engineering Drawing

Terms and Conditions