WC10B
* Representative image
WC10B

N12 Single Door Console Body 40X24X17 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WC10B

N12 Single Door Console Body 40X24X17 Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on back panel and terminal straps. Heavy-duty construction provides protection from dirt, dust, oil and water.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Removable back panel is provided with the console.
  • The large sloping control panel is hinged along the bottom edge.

Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. 3-point keylocking handle is provided on front, main door. Flush main door. Control panels are hinged along bottom edge. Control panels have captive screws which thread into sealed wells. Door stops provided to hold control panel open. Print pocket is provided. Standard closed cell neoprene gasket is provided. Removable back panel is included with enclosure. Ground provisions provided.

Product details

General

Application
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches, etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty c
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
No
Finish Type
Polyester Powder
Latches Type
3-Point Keylocking Handle
Listings
UL, CSA
Material
Carbon Steel
Number of Doors (Fixed)
1
Series
WC10
Type
Console Body
UPC
786725443000

Dimensions

Actual Height
40.13 in
Actual Width
24.13 in
Depth
17 in
Height
40 in
Weight
129 lb
Width
24 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1