HUBBELL
WC14W
* Representative image
WC14W

Writing Desk For WC12B Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WC12W

Writing Desk For WC12B Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty construction provides protection from dirt, dust, oil and water.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth

Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. Desks attach easily to console front, are removable.

Product details

General

Application

For use with WC12B console.

Catalog Number

WC12W

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Hardware

Series

WC12

Type

Console Writing Desk

UPC

786725443307

Dimensions

Actual Depth

10.13 in

Actual Height

2.06 in

Actual Width

36.13 in

Depth

10 in

Height

2 in

Weight

15 lb

Width

36 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions