HUBBELL
WC14W
* Representative image
WC14W

Writing Desk For WC1436B Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WC1436W

Writing Desk For WC1436B Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.

Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. Desks are removable and attach easily to console front.

Product details

General

Application

For use with WC1436B console.

Catalog Number

WC1436W

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Hardware

Series

WC14

Type

Console Writing Desk

UPC

786725444106

Dimensions

Actual Depth

10.13 in

Actual Height

1.5 in

Actual Width

36.13 in

Depth

10 in

Height

2 in

Weight

12 lb

Width

36 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions