HUBBELL
Image not found_2
Image not found_2

Half Back Panel (WC14B) 22 X 17, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WC14P2

Half Back Panel (WC14B) 22X17 Carbon Steel - White

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Carbon steel half panel.

Product details

General

Application

For use with WC14B console.

Catalog Number

WC14P2

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Material

Carbon Steel

Series

WC14

Type

Console Half Panel

UPC

786725443758

Dimensions

Height

22 in

Weight

12 lb

Width

17 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads