HUBBELL
D-FN
* Representative image
D-FN

Filter/Louver Assembly 15.3X9.5 - White Textured

Brand:

Wiegmann

Catalog ID:

D3RFN

Filter/Louver Assembly 15.3X9.5 - White Textured

Accessory fan plates are finished in white to match enclosure.

Product details

General

Accessory Type

Filter;Louver Plate

Application

For use with ULTIMATE® Drive Series enclosures.

Catalog Number

D3RFN

Color

White Textured

Construction

Punched, Painted and Assembled

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Mounting Type

Mounting Hardware

Type

Accessory

UPC

786725874217

Dimensions

Actual Height

15.31 in

Height

15 in

Weight

5 lb

Width

9.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads