HUBBELL
DHMI
* Representative image
DHMI
Discontinued

N4 HMI Door Cover Plate 13X10X2 - White Textured

Brand:

Wiegmann

Catalog ID:

DHMIN4

N4 HMI Door Cover Plate 13X10X2 - White Textured.

Product details

General

Accessory Type

Cover Plate

Application

For use with ULTIMATE® Drive Series enclosures.

Catalog Number

DHMIN4

Color

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Mounting Type

Mounting Hardware

Plate Type

Human Machine Interface (HMI)

Type

Accessory

UPC

786725874262

Dimensions

Height

13 in

Weight

14 lb

Width

10 in

Logistics

Carton Quantity

1