HUBBELL
HFWNSP_C
HFWNSP_C

Swing Out Panel for Ultimate Drive System, for 24 X 24 Enclosure, White

Brand:

Wiegmann

Catalog ID:

HFWNSP2424C

Swing Out Panel for Ultimate Drive System, for 24 X 24 Enclosure, White

Swing panels are designed to mount internal equipment directly behind the main access door. Maximum swing is 107 degrees. The kit includes the swing panel, brackets and hardware necessary for a tub flange install.

Product details

General

Accessory Type

Swing Out Panel

Catalog Number

HFWNSP2424C

Color

White

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Accessory

UPC

786725862108

Dimensions

Actual Depth

0.5 in

Actual Height

21.75 in

Actual Width

21.75 in

Height

24 in

Weight

20 lb

Width

24 in

Certifications And Compliance

Certified Listed

UL Recognized

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing