HUBBELL
HFWNSP_C
HFWNSP_C

Swing Out Panel for Ultimate Drive System, for 36 X 30 Enclosure, White

Brand:

Wiegmann

Catalog ID:

HFWNSP3630C

Swing Out Panel for Ultimate Drive System, for 36 X 30 Enclosure, White

Swing panels are designed to mount internal equipment directly behind the main access door. Maximum swing is 107 degrees. The kit includes the swing panel, brackets and hardware necessary for a tub flange install.

Product details

General

Accessory Type

Swing Out Panel

Catalog Number

HFWNSP3630C

Color

White

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Accessory

UPC

786725862146

Dimensions

Actual Depth

0.5 in

Actual Height

33.75 in

Actual Width

27.75 in

Height

36 in

Weight

34 lb

Width

30 in

Certifications And Compliance

Certified Listed

UL Recognized

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions