HUBBELL
Image not found_2
Image not found_2

NEMA 1 Telescope (HS/S Series Wireway) 8X8 in. Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

AF0808G

NEMA 1 Telescope (HS/S Series Wireway) 8X8 in. Carbon Steel - Galvanized

  • Telescope fitting extends up to 15 inches
  • Fabricated from carbon steel
  • Compatible with HS and S Series Wireway

Product details

General

Accessory Type

Wireway

Catalog Number

AF0808G

Color

Gray

Finish Type

Galvanized

Material

Steel

Series

HS and S Series Wireway

Type

Fitting

UPC

786725852406

Dimensions

Depth

9.5 - 15 in

Height

8 in

Weight

12 lb

Width

8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions