HUBBELL
HS-NK
* Representative image
HS-NK

NEMA 1 Hinged Wireway - No Knockouts 10X10X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

HS10101NK

NEMA 1 Hinged Wireway - No Knockouts 10X10X12 Carbon Steel - Gray

HS Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.

  • Body and cover are fabricated from carbon steel
  • Combination hinge/screw cover design offers easy access to open top for "lay-in"of wiring
  • The screws do not need to be removed to open the top

Product details

General

Catalog Number

HS10101NK

Color

Gray

Cover Type

Hinged Cover

Finish Type

Polyester Powder

Material

Carbon Steel

Series

HS and S Series Wireway

Type

Wireway

UPC

786725879915

Dimensions

Dimensions

12 in x 10 in x 10 in

Height

10 in

Length

12 in

Weight

14 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing