HUBBELL
HS-NK
* Representative image
HS-NK

N1 Hinged Wireway - No Knockouts 2X2X72 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

HS226NK

N1 Hinged Wireway - No Knockouts 2X2X72 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 16 gauge steel. HS Series combination hinge/screw cover design offers easy access to open top for "lay-in" of wireway. Screws do not need to be removed to open top.

Product details

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

HS226NK

Color

Ansi-61 Gray Smooth

Cover Type

Hinged Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725609055

Dimensions

Actual Height

2.5 in

Actual Width

2.5 in

Depth

72 in

Height

3 in

Weight

13.5 lb

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

4

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions