HUBBELL
Image of JW61 N12 Feed-Through Wireway 6X6X12 Carbon Steel - Gray
* Representative image
Image of JW61 N12 Feed-Through Wireway 6X6X12 Carbon Steel - Gray

N12 Feed-Through Wireway 6X6X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

JW61

N12 Feed-Through Wireway 6X6X12 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Product details

General

Accessory Type

Wireway

Application

Designed to protect electrical wiring from dirt, dust, oil, and water. All straight sections feature a hinged-top design for easy wiring.

Catalog Number

JW61

Color

Ansi-61 Gray Smooth

Enclosure Type

Nema 12 Type Enclosure

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725322053

Dimensions

Depth

12 in

Height

6 in

Weight

9 lb

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing