HUBBELL
LJW
* Representative image
LJW

N1 Lay-In Wireway 4X4X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

LJW41

N1 Lay-In Wireway 4X4X12 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Product details

General

Accessory Type

Wireway

Application

Designed to protect electrical wiring from dirt, dust, oil, and water. All straight sections feature an open-top design for easy "lay-in" of wiring. No "pulling through" of wires and cables is required with this design.

Catalog Number

LJW41

Color

Ansi-61 Gray Smooth

Enclosure Type

Nema 12 Type Enclosure

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725327720

Dimensions

Depth

12 in

Height

4 in

Weight

6 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions