LJW
* Representative image
LJW

N1 Lay-In Wireway 6X6X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

LJW61

N1 Lay-In Wireway 6X6X12 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Product details

General

Accessory Type
Wireway
Application
Designed to protect electrical wiring from dirt, dust, oil, and water. All straight sections feature an open-top design for easy "lay-in" of wiring. No "pulling through" of wires and cables is required with this design.
Color
Ansi-61 Gray Smooth
Enclosure Type
Nema 12 Type Enclosure
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Wireway
UPC
786725328369

Dimensions

Depth
12 in
Height
6 in
Weight
8 lb
Width
6 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1