HUBBELL
LJWF
LJWF

NEMA 1 Lay-In Cut-Off 8X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

LJWF8

NEMA 1 Lay-In Cut-Off 8X8 Carbon Steel - Gray

Product details

General

Catalog Number

LJWF8

Color

Gray

EU RoHS Indicator

No

Material

Carbon Steel

Type

Fitting

UPC

786725329335

Dimensions

Depth

8.5 in

Height

17.75 in

Weight

14 lb

Width

15.25 in

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Terms and Conditions