RSCG-GNK
* Representative image
RSCG-GNK

N3R Gutter - No Knockouts 6X6X60 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

RSCG060660GNK

N3R Gutter - No Knockouts 6X6X60 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge

Product details

General

Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Construction
Spot and Tack Welded
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863464

Dimensions

Actual Depth
60.13 in
Actual Height
6.06 in
Cubic Capacity
2160 cu.in
Depth
60 in
Height
6 in
Weight
64 lb
Width
6 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes

Logistics

Carton Quantity
2