HUBBELL
RSCG-NK
* Representative image
RSCG-NK

N3R Gutter - No Knockouts 10X10X36 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

RSCG101036NK

N3R Gutter - No Knockouts 10X10X36 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastended with screws located along the bottom edge

Product details

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Color

Ansi-61 Gray Textured

Construction

Spot and Tack Welded

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725875207

Dimensions

Actual Depth

36.13 in

Actual Height

10.06 in

Actual Width

10.06 in

Cubic Capacity

3600 cu.in

Depth

36 in

Height

10 in

Weight

23 lb

Width

10 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads