HUBBELL
RSCG-GNK
* Representative image
RSCG-GNK

N3R Gutter - No Knockouts 12X12X72 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

RSCG121272GNK

N3R Gutter - No Knockouts 12X12X72 Carbon Steel - Galvanized

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge

Product details

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Construction

Spot and Tack Welded

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725875412

Dimensions

Actual Depth

72.13 in

Actual Height

12.06 in

Actual Length

72.13 in

Actual Width

12.06 in

Cubic Capacity

10368 cu.in

Depth

72 in

Height

12 in

Weight

90 lb

Width

12 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads