HUBBELL
S-NK
* Representative image
S-NK

N1 Screw-Cover Wireway - No Knockouts 10X10X48 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

S101048NK

N1 Screw-Cover Wireway - No Knockouts 10X10X48 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

Product details

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S101048NK

Color

Ansi-61 Gray Smooth

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

CSA

Material

Carbon Steel

Type

Wireway

UPC

786725359851

Dimensions

Actual Length

48 in

Depth

48 in

Height

10 in

Weight

44 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Nema Rating

1

Logistics

Carton Quantity

1

Pallet Quantity

9

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing