HUBBELL
S-NK
* Representative image
S-NK

N1 Screw-Cover Wireway - No Knockouts 8X8X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

S8812NK

N1 Screw-Cover Wireway - No Knockouts 8X8X12 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

Product details

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S8812NK

Color

Ansi-61 Gray Textured

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725356119

Dimensions

Actual Length

12 in

Depth

12 in

Height

8 in

Weight

10 lb

Width

8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing