T_CHSS
* Representative image
T_CHSS
T_CHSS_2
T_CHSS_1

NEMA 4X Hinge Cover Wire Trough 4 X 4 X 12 in 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

T4412CHSS

NEMA 4X Hinge Cover Wire Trough 4 X 4 X 12 in 304 Stainless Steel

The T_CHSS Series wiring trough is designed to protect internal components and wiring from dust, dirt, oil and water. This trough can be used indoors or outdoors as well as in corrosive environments.

  • Trough and cover are fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Easy to operate external clamps and continuous hinge are provided
  • External mounting feet are included
  • Cover is sealed with a poured in place gasket

Product details

General

Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Grained Stainless Steel
Latches Type
External Clamps
Material
304 Stainless Steel
Mounting Type
Wall Mount
Number of Doors (Fixed)
1
Series
T_CHSS
UPC
786725888573

Dimensions

Actual Depth
12.31 in
Actual Height
5.5 in
Actual Width
5.5 in
Depth
12 in
Height
4 in
Weight
7.1 lb
Width
4 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1, 12, 4 & 4X

Logistics

Carton Quantity
1