HUBBELL
METRON_MP435-CLOSED_PRODIMAGE
METRON_MP435-CLOSED_PRODIMAGE
METRON_MP435-OPEN_PRODIMAGE

MP435TS Wye-Delta Closed Transition Start with transfer switch

Brand:

Metron/Metron-Eledyne

Catalog ID:

HCMP435TS

MP435TS Wye-Delta Closed Transition Start with transfer switch

Metron Fire Pump Controllers conform to the latest requirements of National Fire Protection Association's Standard for Centrifugal Fire Pumps as adopted by Underwriters Laboratories and Factory Mutual. They are withstand rated and listed by Underwriters' Laboratories and approved by Factory Mutual Research Corporation. Sizes range from 15 to 700 horsepower, 200 to 600 volts (480 volts max. when supplied with transfer switch), 60 Hz. These controllers are for use on Reduced Voltage type installations. Only the highest quality components, all UL listed or UL recognized, are used throughout to assure the best possible reliability.

Product details

General

Application

Fire Protection System

Catalog Number

HCMP435TS

Series

MP

Temperature Range

4.4⁰C to 50⁰C

Type

Wye-Delta Closed Transition Start with ATS

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

15-700

Voltage Rating

200-600 V

Certifications And Compliance

Industry Standard(s)

UL Listed