HUBBELL
WBP_FRFGYA_PRODIMAGE
WBP_FRFGYA_PRODIMAGE

Flush Duplex Series, Flush Service Fitting, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

FRFGYA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Duplex Series, Flush Service Fitting, 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Gray

Product details

General

Application - For Use On

Carpet/Tile

Catalog Number

FRFGYA

EU RoHS Indicator

No

Finish Type

Gray

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) Duplex Opening and (2) 1/2" Diameter Holes for Low Voltage Wiring

Specifications

  • Carpet Flange - Painted Cast Aluminum/Solid Brass, Brushed and Lacquered
  • Cover Material - Thermoplastic
  • Floor thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Housing - Engineered flame-retardant thremoplastic
  • Jack(s) - Low voltage Knockouts Only

UPC

783585396040

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications