HUBBELL
WBP_PT2X2CBL_PRODIMAGE
WBP_PT2X2CBL_PRODIMAGE

2x2 Flush Duplex Series, Replacement Cover, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT2X2CBL

Fire-Rated Poke-Through 2x2 Flush Duplex Series, Replacement Cover

  • PT2X2 Series Replacement Cover
  • Includes 2-Installed Cat 6 Hubbell Xcelerator Jacks
  • Includes Mounting Hardware

Product details

General

Catalog Number

PT2X2CBL

Color

EU RoHS Indicator

No

Finish Type

Black

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(2) Installed Cat 6 Jacks, Duplex Receptacle Not Included

Style

FRPT - Complete Kits

UPC

783585531977

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10

Resources and downloads