HUBBELL
WBP_S1FRP4GY_PRODIMAGE
WBP_S1FRP4GY_PRODIMAGE

SystemOne, Abandonment Plug, 4" Core Hole, Gray Cover

Brand:

Hubbell Premise Wiring

Catalog ID:

S1FRP4GY

Fire-Rated Poke-Through SystemOne Abandonment Non-Metallic Plug, 4" Core Hole

  • Used to Seal 4" Cored Hole when FRPT is Removed
  • Up to 4 Hour Fire-Rating
  • Aluminum Cover with Gray Powder Coat Paint

Product details

General

Accessory Type

Abandonment Plug

Application - For Use On

Carpet/Tile

Catalog Number

S1FRP4GY

Color

Cover Type

Abandonmant

EU RoHS Indicator

No

Finish Type

Gray

Item Type

4" Fire-Rated Poke-Through Component

Knockouts

Blank

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

No Devices

Style

Accessories

UPC

783585371887

Conductor Related

Cable Entry

None

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and downloads