HUBBELL
WBP_S1PTFITJ_PRODIMAGE
WBP_S1PTFITJ_PRODIMAGE
WBP_S1PTFIT_S1CFCAL_S1SP3IM_App_PRODIMAGE
WBP_S1PTFIT_S1CFCAL_App-1_PRODIMAGE
WBP_S1PTFIT_S1CFCAL_S1SP_App_PRODIMAGE

SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage, with Junction Box

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1PTFITJ

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage, with Junction Box

Product details

General

Application - For Use On

Carpet/Tile

Catalog Number

S1PTFITJ

EU RoHS Indicator

No

Item Type

4" Fire-Rated Poke Through Component

Knockouts

In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

No Devices

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Fittings

UPC

783585373010

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1

Pallet Quantity

40