HUBBELL
WBP_S1SP3IMC_PRODIMAGE
WBP_S1SP3IMC_PRODIMAGE

SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SP3IMC

In-Floor Delivery Systems, SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

Product details

General

Application

Flush SystemOne Installation

Catalog Number

S1SP3IMC

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle

Type

4" Flush

UPC

783585545615

Certifications And Compliance

Industry Standard(s)

cULus