HUBBELL
WBP_S1SPDU_PRODIMAGE
WBP_S1SPDU_PRODIMAGE
WBP_S1SFB_S1CFCAL_S1SPDU2IM_App_PRODIMAGE
WBP_S1SPDU_Loaded_PRODIMAGE

SystemOne, Sub-Plate, Dual StyleLine Decorator Openings, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SPDU

In-Floor Delivery Systems, SystemOne, Sub-Plate, Dual StyleLine Decorator Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application

  • Flush SystemOne Installation

Catalog Number

S1SPDU

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Aluminum

Mounting Method

To Fitting in Floor

Number Of Outlets

Dual StyleLine Decorator Openings

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371740

Dimensions

Dimensions

5.36 in x 5.36 in x 2.31 in

Height

2.31 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

5

Pallet Quantity

660