HUBBELL
WBP_S1FP34AL_PRODIMAGE
WBP_S1FP34AL_PRODIMAGE

Flush Threaded Plug, ¾", Aluminum Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1FP34AL

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, ¾", Aluminum Finish

  • ¾" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

3/4" Threaded Replacement Plug

Product details

General

Accessory Type

Conduit Plugs

Application

  • Flush SystemOne Installation

Catalog Number

S1FP34AL

Color

Aluminum

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Threaded Hub

Style

Accessories

Sub Brand

Flush Concrete Floor Boxes

Type

Replacement Threaded Plugs

UPC

783585371535

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

50