HUBBELL
WBP_S1PTFFAL_PRODIMAGE
WBP_S1PTFFAL_PRODIMAGE
WBP_S1PTFIT_S1SPFFAL_App_PRODIMAGE
WBP_S1PTFIT_S1SPFFAL_App-1_PRODIMAGE
WBP_S1PTFFAL_S1SPFFAL_App_PRODIMAGE

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

S1PTFFAL

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, Aluminum

  • Available with integral power junction box
  • Excellent solution for retrofit and new construction
  • Accepts all Hubbell SystemOne covers and sub-plates

Standard Product

Product details

General

Application

  • Complete Units

Catalog Number

S1PTFFAL

Color

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Aluminum

Item Type

Flush Fire Rated Poke Throughs

Knockouts

None

Material

Composite

Material - Mounting Hardware

N/A

Number Of Outlets

No Devices

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Furniture Feed - Complete Kits

UPC

783585371719

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Cable Access Door

Certifications And Compliance

Industry Standard(s)

  • ULC CEYYC Listed
  • ULC R8429 Listed

Logistics

Carton Quantity

1

Pallet Quantity

55

Resources and downloads