HUBBELL
WBP_S1PTFFALJ_PRODIMAGE
WBP_S1PTFFALJ_PRODIMAGE
WBP_S1PTFIT_S1SPFFAL_App_PRODIMAGE
WBP_S1PTFIT_S1SPFFAL_App-1_PRODIMAGE
WBP_S1PTFFAL_S1SPFFAL_App_PRODIMAGE

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1PTFFALJ

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum

  • Available with integral power junction box
  • Excellent solution for retrofit and new construction
  • Accepts all Hubbell SystemOne covers and sub-plates

With Junction Box

Product details

General

Application

  • Complete Units

Catalog Number

S1PTFFALJ

Color

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Aluminum

Item Type

Flush Fire Rated Poke Throughs

Knockouts

In Junction Box: Top- 1) 1", Bottom- 1) 3/4", Sides- 2) 1/2" and 1 3/4"

Material

Composite

Material - Mounting Hardware

N/A

Number Of Outlets

No Devices

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Furniture Feed - Complete Kits

UPC

783585373157

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Cable Access Door

Certifications And Compliance

Industry Standard(s)

  • ULC CEYYC Listed
  • ULC R8429 Listed

Logistics

Carton Quantity

1