HUBBELL
WBP_S1R10CBF150_PRODIMAGE
WBP_S1R10CBF150_PRODIMAGE
play
SystemOne 10” FRPT

Recessed 10" Series, Bottom Feed Plate, Center, 1-1/2" EMT

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10CBF150

Fire Rated Poke Throughs, Recessed 10" Series, Bottom Feed Plate, Center, 1-1/2" EMT

Standard Product

Product details

General

Accessory Type

Bottom Feed Plate

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CBF150

Color

Metallic

Construction

Fabricated

Construction Material - Main

150 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Steel

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Accessories

UPC

783585548050

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

15