HUBBELL
WBP_AP22_PRODIMAGE
WBP_AP22_PRODIMAGE

Abandonment Plate, 2"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AP22

FRPT Pedestal Series, Abandonment Plate, 2"

Standard Product

Product details

General

Catalog Number

AP22

Color

Gray

EU RoHS Indicator

No

Finish Type

Aluminum

Item Type

Pedestal Abandonment Plate

Material

Aluminum

Material - Mounting Hardware

N/A

Mounting Hardware

Mount with pedestal mounting screws

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Accessories

UPC

783585411194

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

30

Resources and downloads