WBP_AP42_PRODIMAGE
WBP_AP42_PRODIMAGE

Abandonment Plate for FR480

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AP42

FRPT Pedestal Series, Abandonment Plate for FR480

Standard Product

Product details

General

Color
Gray
EU RoHS Indicator
No
Finish Type
Aluminum
Item Type
Pedestal Abandonment Plate
Material
Aluminum
Material - Mounting Hardware
N/A
Mounting Hardware
Mount with pedestal mounting screws
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Accessories
UPC
783585492759

Dimensions

Display Size
Standard Sized Product

Logistics

Carton Quantity
10

Resources and downloads