HUBBELL
WBP_EXT13_PRODIMAGE
WBP_EXT13_PRODIMAGE
Discontinued

Extension Kit

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

EXT13

Fire-Rated Poke-Through Pedestal Series, Extension Kit, for Catalog #PT7XC Through Floor Fitting

Standard Product

Product details

General

Catalog Number

EXT13

EU RoHS Indicator

No

Item Type

Extension Kit

Material

Composite

Material - Mounting Hardware

Mounts to Through Floor Fitting

Mounting Hardware

Included

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Accessories

UPC

783585108506

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10

Resources and downloads