HUBBELL
WBP_FR80AL_PRODIMAGE
WBP_FR80AL_PRODIMAGE

Pedestal, 2-Gang, Aluninum

Brand:

Hubbell Premise Wiring

Catalog ID:

FR80AL

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Pedestal Series, Pedestal, 2-Gang, Aluninum

  • 1–4 hour fire rating (1–3 hour for steel floor units and concrete topping, D900 Series Design)
  • For 2 1⁄4 in. to 7 in. floor thickness
  • Approved for use in the City of Chicago

Standard Product

Product details

General

Catalog Number

FR80AL

Color

Natural

EU RoHS Indicator

No

Finish Type

Aluminum

Item Type

Above Floor Service Fittings

Material

Aluminum

Material - Mounting Hardware

On PT7XC Through Floor Fitting

Mounting Hardware

Included

Performance

Electrical - Service Pedestal Construction - Heavy gauge aluminum frame with satin anodized aluminum housing with 302/304 stainless steel face plates

Specifications

  • Cubic Inch Capacity - 33.00 in. (540.9 cu cm3)
  • Pedestal Finish - Brushed
  • Power - 8.80 in. (144.2cm3)
  • Voice/Data - 26.70 in. (437.6cm3)

Style

Pedestals

UPC

783585396323

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Resources and downloads