HUBBELL
WBP_SS2309FGYA_PRODIMAGE
WBP_SS2309FGYA_PRODIMAGE

Pedestal Face Plate, 3/4" KO, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

SS2309FGYA

Fire-Rated Poke-Through Pedestal Face Plate, ¾" KO

Standard Product

Product details

General

Catalog Number

SS2309FGYA

Color

EU RoHS Indicator

No

Finish Type

Gray

Item Type

Above Floor Service Fittings

Knockouts

1) 3/4" KO

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329420

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5

Resources and downloads