HUBBELL
WBP_AP2GY_PRODIMAGE
WBP_AP2GY_PRODIMAGE

Abandonment Plate, 3", Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

AP2GY

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Abandonment Plate, 3", Gray

Gray

Standard Product

Product details

General

Accessory Type

Abandonment Plates

Application - For Use On

Carpet/Tile

Catalog Number

AP2GY

Color

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Gray

Item Type

Abandonment

Knockouts

Blank

Material - Mounting Hardware

Mounting Hardware Included

Style

Accessories

UPC

783585882178

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

30

Resources and downloads

Specifications