WBP_S1R10PTBRS_PRODIMAGE
WBP_S1R10PTBRS_PRODIMAGE

Recessed 10" Series, Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10PTBRS

Fire Rated Poke Throughs, Recessed 10" Series, Kit, Includes (1) S1R10PTFIT, (1) S1R10CVRBRS, (2) S1R10PSPREPBRKT, (4) S1R10CBFPT, (3) S1R10PBFBLANK, (1) S1R10PBF075, (1) S1R10CENTERDIV, (1) S1R10PERIMDIV

  • For use with a 10.00” to 10.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type
10" FRPT Kit
Application
10" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Brass
Construction
Fabricated
Construction Material - Main
10 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Brass Plated Cover
Item Type
10" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
10" Core Hole
Size
Standard Sized Product
Style
FRPT Kits
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Kit
UPC
783585548227

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
1