text.skipToContent text.skipToNavigation

S1R10PTZBRS

by multiple brands 

Catalog ID: S1R10PTZBRS

Fire Rated Poke Throughs, Recessed 10" Series, Kit, Includes (1) S1R10PTFIT, (1) S1R10CVRBRS, (2) S1R10PSPZ, (2) S1R10PSPREPBRKT, (4) S1R10CBFPT, (3) S1R10PBFBLANK, (1) S1R10PBF075, (1) S1R10CENTERDIV, (1) S1R10PERIMDIV

  • For use with a 10.00” to 10.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Product Details

General

Accessory Type 10" FRPT Kit
Application 10" Fire-Rated Poke-Through Series
Application - For Use On Concrete
Finish Type Brushed Brass Plated Cover
Item Type 10" Recessed Fire-Rated Poke-Through Components
Material Assorted Materials
Material - Mounting Hardware Mounting Hardware Included
Number Of Outlets (2) PreWired Duplex, 24" Leads
Style FRPT Kits
UPC 783585548289

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) cULus Listed