HUBBELL
WBP_S1R10PTBRS_PRODIMAGE
WBP_S1R10PTBRS_PRODIMAGE

Recessed 10" Series, Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10PTZBRS

Fire Rated Poke Throughs, Recessed 10" Series, Kit, Includes (1) S1R10PTFIT, (1) S1R10CVRBRS, (2) S1R10PSPZ, (2) S1R10PSPREPBRKT, (4) S1R10CBFPT, (3) S1R10PBFBLANK, (1) S1R10PBF075, (1) S1R10CENTERDIV, (1) S1R10PERIMDIV

  • For use with a 10.00” to 10.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

(2) 20A pre-wired receptacles

Product details

General

Accessory Type

10" FRPT Kit

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PTZBRS

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Brass Plated Cover

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

10" Core Hole

Number Of Outlets

(2) PreWired Duplex, 24" Leads

Size

Standard Sized Product

Style

FRPT Kits

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Kit

UPC

783585548289

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1