HUBBELL
WBP_S1R10CVRALU_PRODIMAGE
WBP_S1R10CVRALU_PRODIMAGE
WBP_S1R10CVRALU_Closed_PRODIMAGE

Recessed 10" Series, Recessed Cover Assembly, Brushed Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10CVRALU

Fire Rated Poke Throughs, Recessed 10" Series, Recessed Cover Assembly, Brushed Aluminum

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type

10" Round Recessed Cover

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CVRALU

Color

Aluminum

Construction

Fabricated

Construction Material - Main

10 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Aluminum Cover

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Covers

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Covers

UPC

783585547411

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

8

Pallet Quantity

192