HUBBELL
WBP_S1R10CVRNKL_PRODIMAGE
WBP_S1R10CVRNKL_PRODIMAGE
play
SystemOne 10” FRPT

Recessed 10" Series, Recessed Cover Assembly, Satin Nickel Plated

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10CVRNKL

Fire Rated Poke Throughs, Recessed 10" Series, Recessed Cover Assembly, Satin Nickel Plated

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Tamper Resistant Cover limits unauthorized access
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type

10" Round Recessed Cover

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CVRNKL

Color

Nickel

Construction

Fabricated

Construction Material - Main

10 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin Nickel Plated Cover

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Covers

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Covers

UPC

783585547459

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed