HUBBELL
WBP_S1R10CVRTRALU_PRODIMAGE
WBP_S1R10CVRTRALU_PRODIMAGE
play
SystemOne 10” FRPT
WBP_S1R10CVRTRALU_App_PRODIMAGE
WBP_S1R10CVRTRALU_Closed_PRODIMAGE

Recessed 10" Series, Tamper Resistant Cover Assembly, Brushed Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10CVRTRALU

Fire Rated Poke Throughs, Recessed 10" Series, Tamper Resistant Cover Assembly, Brushed Aluminum

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Tamper Resistant Cover limits unauthorized access
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type

10" Round Tamper Resistant Recessed Cover

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CVRTRALU

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Aluminum Cover

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Covers

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Covers

UPC

783585547473

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed