HUBBELL
WBP_S1R10CVRTRNKL_PRODIMAGE
WBP_S1R10CVRTRNKL_PRODIMAGE

Recessed 10" Series, Tamper Resistant Cover Assembly, Satin Nickel Plated

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10CVRTRNKL

Fire Rated Poke Throughs, Recessed 10" Series, Tamper Resistant Cover Assembly, Satin Nickel Plated

  • (2) 2" Low Voltage Hubs and (2) 1" Line Voltage Hubs, (2) 1” to ¾” Reducers Provided
  • Three Piece Cover Allows Isolated Low Voltage Access During Installation
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type

10" Round Tamper Resistant Recessed Cover

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CVRTRNKL

Color

Nickel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin Nickel Plated Cover

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Covers

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Covers

UPC

783585547510

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

8